HELUWIND® WK MS Single 610-Torsion

3,6/6 kV

Logo Image Logo Image
Produktfoto
HELUWIND® WK MS Single 610-Torsion 1x185 mm² BK  Part no. 712575

Technical data
  • Temperatur range
    flexing -40°C to +90°C
  • Nominal voltage
    3,6/6 kV
  • Minimum bending radius
    12x cable Ø
  • Torsion application
    +/- 105° per 1m
Cable structure
  • Special bare copper conductor,
    fine stranded acc. to IEC 60228
  • Special semiconductor layer
  • Special insulation black
  • Copper screen
  • Sheath: special rubber compound
  • Sheath colour: black
Properties
  • Abrasion resistant
  • Flame retardant
  • Torsion tested
  • Oil resistant
  • UV resistant
  • Multi-climate operation
  • Designed for CCV application
  • Easy to assemble
Note
For more information, especially on
custom cables, please contact us:
wind@helukabel.de
Application
The WK MS Single 610-Torsion is designed for flexible applications, especially to accommodate torsional stress in the cable loop of a wind turbine. The HELUKABEL WK series was successfully tested for over 18,000 torsion cycles and offers operational reliability well beyond the service life of a wind turbine. Voltage levels: 3.6/6 kV.